1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mitutoyo Dial Depth Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,717.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement Industry Tool Standard
· 721-type dial depth gauge.
· Ideal for measuring the depth of holes or narrow grooves, and difference in levels.
· [Probe Material] Carbide

Part Number
7210SALE
7211SALE
7213SALE
7221SALE
7223SALE
7231SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Base Dimension ℓ
(mm)
Stroke
(mm)
Indication Error
(µm)
Width T
(mm)
Measuring force
(N)
Dial Gauge Mounting Portion Measurement element Extension Rod Indicator

฿ 6,225.00

฿ 4,188.18

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 0–104010±15161.4 or LessA PlaceWith Needle Measurement Probe (No. 137413)-2902SB (Dial gauge)

฿ 5,850.00

฿ 4,128.93

MEASURING TOOLS 1 Piece(s) 14 Day(s) 0–20063.510±15161.4 or LessA PlaceWith Carbide Ball Gauge Head (No.21JAA224)5 Pieces (10, 20, 30, 30, 100 mm)2902SB (Dial gauge)

฿ 8,900.00

฿ 6,281.62

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~21063.530±30162.5 or LessA PlaceWith Carbide Ball Gauge Head (No.21JAA225)Three pcs (30, 60, 90 mm)2952SB (Dial gauge)

฿ 8,184.00

฿ 5,776.27

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) 0–20015010±15181.4 or Less3 locationsWith Carbide Ball Gauge Head (No.21JAA224)5 Pieces (10, 20, 30, 30, 100 mm)2902SB (Dial gauge)

฿ 3,717.00

฿ 2,623.83

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) 0–10φ2510±15φ251.4 or LessA PlaceWith Carbide Ball Gauge Head (No.21JAA224)-2902SB (Dial gauge)

฿ 8,434.00

฿ 5,952.72

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0–20063.55±15161.4 or LessA PlaceWith Carbide Ball Gauge Head (No.21JAA224)5 Pieces (10, 20, 30, 30, 100 mm) Replacement Probe (No.21 JAA226)1162 (Back plunger type)

Loading...

  1. 1

Basic Information

Product Type Depth Gauge Display style Dial Minimum Display(mm) 0.01
Output terminal for measuring data: with or without Not Included Flatness(µm) 5