1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Depth Micrometer Mitsutoyo

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,929.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Mitutoyo depth micrometer.
[Material] High Carbon Chromium Bearing Steel

Part Number
DMS60-25SALE
DMS100-25SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCode No / Symbols / Part No Base Surface Dimension
(mm)
Flatness
(µm)

฿ 6,929.00

฿ 5,624.96

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 128-10163.5×16Reference surface: 1.3 / Measurement surface: 0.3

฿ 7,530.58

฿ 5,203.63

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 128-102101.6×16Reference surface: 2 / Measurement surface: 0.3

Loading...

  1. 1

Basic Information

Product Type Depth Gauge Display style Micro Meter Style Measuring Range(mm) 0–25
Minimum Display(mm) 0.01 Instrumental Error(mm) ±0.03 Output terminal for measuring data: with or without Not Included
Spindle Diameter(mm) φ4 Clamp Available Constant Pressure Device Available