Micrometer Manufactured By Mitutoyo

Brand :
MITUTOYO

Caution

    Product Description

    Outside Micrometers - Series 102

    [Features]
    · Heat-insulated frame, tapered (on the anvil side) for hard-to-reach places.
    · With a standard bar except for 0-25 mm
    · A ratchet stop for a constant measuring force.
    · Supplied in a fitted plastic case.

    [Technical Data]
    · Graduation: 0.01 mm
    · Flatness: 0.3 µm
    · Parallelism:
    1 µm for 25 mm model
    3 µm for models up to 100 mm
    · Measuring faces: Carbide tipped

    Features

    ●The frame has a heat resistance cover.
    ●The frame on the anvil side has been cut, making it easy to measure in narrow areas.

    Usage

    ●Suitable for measurement of narrow spots.

    Specification

    ●SPQ(piece):1
    ●Constant Pressure Device: Ratchet Stop
    ●Measuring Surface Shape: Standard Type
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat