368 Series, Hole Test (2-/3-Point Type Internal Micrometer) D/E/HT-R

Brand :
MITUTOYO

Caution

    Product Description

    [Features]
    ·It has a solid and precise structure.
    ·It can measure up to near the bottom of a blind hole.
    ·With a constant pressure device, stable measurement is possible with little variation between operators.
    ·Titanium coating (measuring range of 6 mm or more) is applied to the measuring surface.
    ·A three-point internal micrometer (measuring range of 6 mm or more) enables stable measurement by automatic centripetal action.

    Features

    ●A solid and dense structure.
    ●With constant pressure device.
    ●Titanium coating was applied to the measuring surface, and durability and abrasion resistance were improved.

    Usage

    ●Precision measurement of inner diameter.

    Specification

    ●SPQ(piece):1
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HT-20R | 368 Series, Hole Test (2-/3-Point Type Internal Micrometer) D/E/HT-R | MITUTOYO | MISUMI Thailand