1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

511 Series Cylinder Gauge (CG-60AX)

STANDARD BORE GAGE

511 Series Cylinder Gauge (CG-60AX)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

511 series cylinder gauge. CG type. Dial gauge and protective cover are not included.

Features

●Carbide alloy is used at the tip of the probe. 
●Carbide alloy superior in durability and wear resistance is used for the probe and replacement anvil.

Usage

●For inner diameter measurement.

Specification

●Wide Range Precision (μm):2
●SPQ(set):1
●Recommended Dial Gauge Scale: 0.01mm: No. 2972.2046SB Scale: 0.001mm: No. 2900SB-10, 2109SB-10, 2113 SB-10 
●Recommended protective cover: No. 21DZA000
Part Number
CG-60AX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Code No / Symbols / Part No Wide range accuracy
(µm)
Adjacent Error
(µm)
Repeatability
(µm)
Measurement element valid stroke
(mm)
Standard Accessories Anvil
(Pieces)
Measuring Force
(N)
Guide Bearing Capacity
(N)

฿ 6,018.74

฿ 4,653.09

STANDARD BORE GAGE 1 Piece(s) Same day 35~60511-702210.51.2-64 or Less6 or Less

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CG-60AX in the 511 Series Cylinder Gauge series.

Products with similar specification

Part Number
CG-160AX
CG-250AX
CG-35AX
CG-400AX
CG-S10A
CG-S18A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Code No / Symbols / Part No Wide range accuracy
(µm)
Adjacent Error
(µm)
Repeatability
(µm)
Measurement element valid stroke
(mm)
Standard Accessories Anvil
(Pieces)
Measuring Force
(N)
Guide Bearing Capacity
(N)

฿ 8,918.65

1 Piece(s) 5 Day(s) 100~160511-704210.51.6-135 or Less10 or Less

฿ 11,953.34

1 Piece(s) 5 Day(s) 160~250511-705210.51.6-66 or Less15 or less

฿ 5,768.66

1 Piece(s) Same day 18~35511-701210.51.2-94 or Less6 or Less

฿ 12,618.86

1 Piece(s) 5 Day(s) 250~400511-706210.51.675 mm Sub Anvil56 or Less15 or less

฿ 13,121.00

1 Piece(s) 12 Day(s) 6–10511-2095220.5-9--

฿ 5,701.68

1 Piece(s) 5 Day(s) 10~18.5511-2015220.6-9--