Standard Vernier Calipers, 530 Series, Type M, N/N-W

Brand :
MITUTOYO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Vernier Calipers Series 530 - Standard Model
Series 530
[FEATURES]
Measures OD (outside diameter), ID (inside diameter), depth, and steps.
The small vernier face angle (14°) provides easy reading.
Dual reading scales on vernier. (metric/inch and inch models only)
Lock screw for holding the sliding jaw position.
Carbide-tipped jaw type calipers are also available.
Supplied with vinyl holster in fitted carton. Except 600 mm / 24” models are carton only. 1000 mm / 40” supplied in wooden case.
[Technical Data]
Graduation: 0.05 mm, 0.05 mm (1/128”) or .001” (1/128”)
High accuracy type: 0.02 mm or 0.02 mm (.001”)

Features

●There is a scale surface step that does not allow dust to enter between the main scale and the slider.

Usage

●For outer measurement, inner measurement, depth measurement, step difference measurement.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat