1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Diamond Dresser General / Point Type

CDM POLISHING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Natural Diamond Dresser General / Point Type
  • Natural Diamond Dresser General / Point Type
  • Natural Diamond Dresser General / Point Type
  • Natural Diamond Dresser General / Point Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,967.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Natural diamond is used. Point type is effective for rounding machining, groove machining, and machining of fine sections.

Part Number
DIADRP-A-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,967.74

CDM POLISHING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Abrasive material Natural Diamond Carat Equivalent(clt) (1/2)
Overall Length(mm) 50 Diameter(mm) 10

Please check the type/dimensions/specifications of the part DIADRP-A-10 in the Natural Diamond Dresser General / Point Type series.