(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threading Insert Threads for Aerospace Equipment
Part Number |
---|
16ER8UNJ-AH725 |
16ER10UNJ-AH725 |
16ER12UNJ-AH725 |
16ER14UNJ-AH725 |
16ER16UNJ-AH725 |
16ER18UNJ-AH725 |
16ER20UNJ-AH725 |
16ER24UNJ-AH725 |
16ER28UNJ-AH725 |
16ER32UNJ-AH725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Threads | Corner Radius (rε) (mm) | l3 | t |
---|---|---|---|---|---|---|---|---|---|
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 8 | 0.53 | 1.2 | 1.6 | ||
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 10 | 0.42 | 1.2 | 1.6 | ||
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 12 | 0.35 | 1.2 | 1.6 | ||
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 14 | 0.3 | 1.2 | 1.6 | ||
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 16 | 0.26 | 0.7 | 0.9 | ||
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 18 | 0.24 | 0.7 | 0.9 | ||
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 20 | 0.21 | 0.7 | 0.9 | ||
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 24 | 0.18 | 0.7 | 0.9 | ||
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 28 | 0.15 | 1.2 | 0.5 | ||
฿ 1,089.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | 32 | 0.13 | 1.2 | 0.5 |
Loading...
Application | Tapping | work material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Selfishly | Right Handed |
---|---|---|---|---|---|
Material Type | AH725 | φd(mm) | 9.525 | Insert Size | 16 |
How can we improve?
How can we improve?