(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threading Insert For Unified Thread
Part Number |
---|
22IR5UN-AH725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Application | Available corners | work material | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,405.00 | CHIP (FOR TURNING) | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 5 | - | AH725 | 0.36 | 12.7 | 1.7 | 2.5 | (5.080) | 22 | - | - |
Loading...
Selfishly | Right Handed | Thread Model | Unified 60° |
---|
Please check the type/dimensions/specifications of the part 22IR5UN-AH725 in the Insert for Unified Screw Threads series.
Part Number |
---|
11IR19W-AH725 |
11IR20UN-AH725 |
11IR24UN-AH725 |
22IR6UN-AH725 |
22IR7UN-AH725 |
27IR60ISO-T313V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Application | Available corners | work material | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 925.00 | 5 Piece(s) | 19 Day(s) | - | Tapping | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 19 | - | AH725 | 0.17 | 6.35 | 0.7 | 0.9 | (1.337) | 11 | - | - | ||
฿ 848.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 20 | - | AH725 | 0.09 | 6.35 | 0.7 | 0.9 | (1.270) | 11 | - | - | ||
฿ 848.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 24 | - | AH725 | 0.07 | 6.35 | 0.7 | 0.9 | (1.058) | 11 | - | - | ||
฿ 1,405.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 6 | - | AH725 | 0.3 | 12.7 | 1.7 | 2.5 | (4.233) | 22 | - | - | ||
฿ 1,405.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 7 | - | AH725 | 0.25 | 12.7 | 1.7 | 2.5 | (3.629) | 22 | - | - | ||
฿ 2,711.00 | 5 Piece(s) | 19 Day(s) | - | Tapping | - | Steel / Stainless Steel / Cast Iron | Minor Diameter | - | - | T313V | 0.42 | 15.875 | 2.2 | 3.2 | 6 | 27 | - | - |
How can we improve?
How can we improve?