(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threading Insert For Unified Thread
Part Number |
---|
16ER12UN-T313V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Application | Available corners | work material | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,074.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron | Major Diameter | 12 | - | T313V | 0.27 | 9.525 | 1.2 | 1.6 | (2.117) | 16 | - | - |
Loading...
Selfishly | Right Handed | Thread Model | Unified 60° |
---|
Please check the type/dimensions/specifications of the part 16ER12UN-T313V in the Insert for Unified Screw Threads series.
Part Number |
---|
11IR19W-AH725 |
11IR20UN-AH725 |
11IR24UN-AH725 |
16ER13UN-AH725 |
16ER13UN-B-AH725 |
16ER14UN-AH725 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Application | Available corners | work material | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 925.00 | 5 Piece(s) | 19 Day(s) | - | Tapping | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 19 | - | AH725 | 0.17 | 6.35 | 0.7 | 0.9 | (1.337) | 11 | - | - | ||
฿ 848.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 20 | - | AH725 | 0.09 | 6.35 | 0.7 | 0.9 | (1.270) | 11 | - | - | ||
฿ 848.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 24 | - | AH725 | 0.07 | 6.35 | 0.7 | 0.9 | (1.058) | 11 | - | - | ||
฿ 848.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | 13 | - | AH725 | 0.24 | 9.525 | 1.2 | 1.6 | (1.954) | 16 | - | - | ||
฿ 499.00 | 5 Piece(s) | 19 Day(s) | Others | Tapping | 3 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | 13 | (1.954) | AH725 | 0.24 | 9.525 | 1 | 1.3 | - | 16 | 5 | 1 Case Contains 5 Pcs | ||
฿ 848.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | 14 | - | AH725 | 0.23 | 9.525 | 1.2 | 1.6 | (1.814) | 16 | - | - |
How can we improve?
How can we improve?