1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Unified Screw Threads (Part Number)

TGY TURNING TOOLS

Insert for Unified Screw Threads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threading Insert For Unified Thread

 
Part Number
16IR18UN-B-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Application Available corners work material Outer Diameter/Inner Diameter Number of Threads Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Pitch Insert Size No. of Units Ordered
(Pcs)
Pieces

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor Diameter18(1.411)AH7250.079.5250.81-1651 Case Contains 5 Pcs

Loading...

  1. 1

Basic Information

Selfishly Right Handed Thread Model Unified 60°

Please check the type/dimensions/specifications of the part 16IR18UN-B-AH725 in the Insert for Unified Screw Threads series.

Products with similar specification

Part Number
11IR19W-AH725
11IR20UN-AH725
11IR24UN-AH725
16IR20UN-AH725
16IR20UN-B-AH725
16IR24UN-AH725
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Application Available corners work material Outer Diameter/Inner Diameter Number of Threads Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Pitch Insert Size No. of Units Ordered
(Pcs)
Pieces

฿ 925.00

5 Piece(s) 19 Day(s) -Tapping-Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor Diameter19-AH7250.176.350.70.9(1.337)11--

฿ 848.00

5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor Diameter20-AH7250.096.350.70.9(1.270)11--

฿ 848.00

5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor Diameter24-AH7250.076.350.70.9(1.058)11--

฿ 848.00

5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor Diameter20-AH7250.099.5250.70.9(1.270)16--

฿ 499.00

5 Piece(s) 19 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor Diameter20(1.270)AH7250.069.5250.80.9-1651 Case Contains 5 Pcs

฿ 848.00

5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor Diameter24-AH7250.079.5250.70.9(1.058)16--