1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for PT Threads (6IR19PT-TH10)

TGY TURNING TOOLS

Insert for PT Threads (6IR19PT-TH10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threading Insert For PT Thread

Part Number
6IR19PT-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Outer Diameter/Inner Diameter Number of Threads Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Pitch Insert Size No. of Units Ordered
(Pcs)
Pieces

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMinor Diameter19-TH100.14--0.9(1.337)6--

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Selfishly Right Handed
Thread Model Pipe Taper 55°

Please check the type/dimensions/specifications of the part 6IR19PT-TH10 in the Insert for PT Threads series.

Products with similar specification

Part Number
11IR14PT-AH725
11IR14PT-T313V
11IR14PT-TH10
11IR19PT-AH725
11IR19PT-T313V
11IR19PT-TH10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAvailable corners work material Outer Diameter/Inner Diameter Number of Threads Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Pitch Insert Size No. of Units Ordered
(Pcs)
Pieces

฿ 925.00

5 Piece(s) 19 Day(s) -Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor Diameter14-AH7250.166.350.70.9(1.814)11--

฿ 1,169.00

5 Piece(s) 19 Day(s) -Steel / Stainless Steel / Cast IronMinor Diameter14-T313V0.166.350.70.9(1.814)11--

฿ 902.00

5 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMinor Diameter14-TH100.166.350.70.9(1.814)11--

฿ 925.00

5 Piece(s) 19 Day(s) -Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor Diameter19-AH7250.146.350.70.9(1.337)11--

฿ 1,169.00

5 Piece(s) 19 Day(s) -Steel / Stainless Steel / Cast IronMinor Diameter19-T313V0.146.350.70.9(1.337)11--

฿ 902.00

5 Piece(s) 19 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMinor Diameter19-TH100.146.350.70.9(1.337)11--