(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threading Insert For PT Thread
Part Number |
---|
16IR11PT-B-AH725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 499.00 | TGY TURNING TOOLS | 5 Piece(s) | 15 Day(s) | 3 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 11 | (2.309) | AH725 | - | 9.525 | 1.1 | 1.5 | - | 16 | 5 | 1 Case Contains 5 Pcs |
Loading...
Shape | Others | Application | Tapping | Selfishly | Right Handed |
---|---|---|---|---|---|
Thread Model | Pipe Taper 55° |
Please check the type/dimensions/specifications of the part 16IR11PT-B-AH725 in the Insert for PT Threads series.
Part Number |
---|
11IR19PT-AH725 |
11IR19PT-T313V |
11IR19PT-TH10 |
16IR11PT-T313V |
16IR11PT-TH10 |
16IR14PT-AH725 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Available corners | work material | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 925.00 | 5 Piece(s) | 19 Day(s) | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 19 | - | AH725 | 0.14 | 6.35 | 0.7 | 0.9 | (1.337) | 11 | - | - | ||
฿ 1,169.00 | 5 Piece(s) | 19 Day(s) | - | Steel / Stainless Steel / Cast Iron | Minor Diameter | 19 | - | T313V | 0.14 | 6.35 | 0.7 | 0.9 | (1.337) | 11 | - | - | ||
฿ 902.00 | 5 Piece(s) | 19 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Minor Diameter | 19 | - | TH10 | 0.14 | 6.35 | 0.7 | 0.9 | (1.337) | 11 | - | - | ||
฿ 1,169.00 | 5 Piece(s) | 15 Day(s) | - | Steel / Stainless Steel / Cast Iron | Minor Diameter | 11 | - | T313V | 0.26 | 9.525 | 1.2 | 1.6 | (2.309) | 16 | - | - | ||
฿ 902.00 | 5 Piece(s) | 40 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Minor Diameter | 11 | - | TH10 | 0.26 | 9.525 | 1.2 | 1.6 | (2.309) | 16 | - | - | ||
฿ 925.00 | 5 Piece(s) | 19 Day(s) | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 14 | - | AH725 | 0.16 | 9.525 | 1.2 | 1.6 | (1.814) | 16 | - | - |
How can we improve?
How can we improve?