1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for NPTF Threads

Insert for NPTF Threads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 925.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threading Insert For NPTF Thread

Part Number
16ER8NPTF-AH725
16ER14NPTF-AH725
16ER18NPTF-AH725
16ER27NPTF-AH725
16IR8NPTF-AH725
16IR115NPTF-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter/Inner Diameter Number of Threads l3 t Pitch

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Major Diameter81.21.6(3.175)

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Major Diameter141.21.6(1.814)

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Major Diameter180.70.9(1.411)

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Major Diameter271.20.5(0.941)

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Minor Diameter81.21.6(3.175)

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Minor Diameter11.51.21.6(2.209)

Loading...

  1. 1

Basic Information

work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Selfishly Right Handed Thread Model Pipe Parallel 55°
Material Type AH725 φd(mm) 9.525 Insert Size 16