1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Thread Cutting ISO Threads

For Thread Cutting ISO Threads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert 1 for ISO thread cutting, 3-corner type, thread angle 60°.
[Features]
· Configure with or without breaker. Set material: AH725, T313V, TH10, etc.
· Includes a wiper blade and is capable of high accuracy thread cutting.
[Applications]
· For thread cutting with lathe, for ISO threads.

Outline Drawing

Insert for ISO Thread Cutting

  • The figure shows a right-handed type (R)
  • Unit: mm
Insert for Thread Cutting ER ISO/IR ISO Type: Related Images

Dimensions 01

Insert for Thread Cutting ER ISO/IR ISO Type: Related Images

Dimensions 02

Insert for Thread Cutting ER ISO/IR ISO Type: Related Images

 

Appearance

 

Related Products

2-Color Waste Cloth (Striped Waste Cloth) (Recycled Fabric)

Ideal for general wiping work for dirt and oil at a low cost. Uses plain woven fabric similar to Oxford shirts or suits.

Parts Cleaner (Quick Drying Type)

Heavy duty action removes dirt from metal parts and demonstrates excellent effectiveness for removing oils and grease. Optimal for washing/degreasing of molds and casts, as well as removal of blue varnish, etc.

Inspection Mirror Z-355

Adopts a stainless steel mirror. A thin, heat-resistant, non-breaking inspection mirror.

Part Number
6IR075ISO-AH725
6IR075ISO-TH10
6IR10ISO-AH725
6IR10ISO-TH10
6IR15ISO-AH725
6IR15ISO-TH10
6IR20ISO-AH725
6IR20ISO-TH10
6IR125ISO-AH725
6IR125ISO-TH10
6IR175ISO-AH725
6IR175ISO-TH10
11IL10ISO-AH725
11IL15ISO-AH725
11IL20ISO-AH725
11IL125ISO-AH725
11IL175ISO-AH725
11IR05ISO-AH725
11IR05ISO-B-AH725
11IR05ISO-TH10
11IR075ISO-AH725
11IR075ISO-B-AH725
11IR10ISO-AH725
11IR10ISO-B-AH725
11IR10ISO-T313V
11IR10ISO-TH10
11IR15ISO-AH725
11IR15ISO-B-AH725
11IR15ISO-T313V
11IR15ISO-TH10
11IR20ISO-AH725
11IR20ISO-B-AH725
11IR20ISO-T313V
11IR125ISO-AH725
11IR125ISO-B-AH725
11IR175ISO-AH725
11IR175ISO-B-AH725
11IR175ISO-T313V
16EL20ISO-AH725
16ER05ISO-AH725
16ER05ISO-TH10
16ER075ISO-AH725
16ER075ISO-B-AH725
16ER075ISO-T313V
16ER075ISO-TH10
16ER10ISO-AH725
16ER10ISO-B-AH725
16ER10ISO-T313V
16ER10ISO-TH10
16ER15ISO-AH725
16ER15ISO-B-AH725
16ER15ISO-T313V
16ER15ISO-TH10
16ER20ISO-AH725
16ER20ISO-B-AH725
16ER20ISO-T313V
16ER20ISO-TH10
16ER25ISO-AH725
16ER25ISO-B-AH725
16ER25ISO-T313V
16ER25ISO-TH10
16ER30ISO-AH725
16ER30ISO-B-AH725
16ER30ISO-T313V
16ER30ISO-TH10
16ER125ISO-AH725
16ER125ISO-B-AH725
16ER125ISO-T313V
16ER175ISO-AH725
16ER175ISO-B-AH725
16ER175ISO-T313V
16IL10ISO-AH725
16IL15ISO-AH725
16IL20ISO-AH725
16IL30ISO-AH725
16IL125ISO-AH725
16IR05ISO-AH725
16IR075ISO-AH725
16IR10ISO-AH725
16IR10ISO-B-AH725
16IR10ISO-T313V
16IR10ISO-TH10
16IR15ISO-AH725
16IR15ISO-B-AH725
16IR15ISO-T313V
16IR15ISO-TH10
16IR20ISO-AH725
16IR20ISO-B-AH725
16IR20ISO-T313V
16IR20ISO-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Outer Diameter/Inner Diameter Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Insert Size

฿ 714.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter0.75AH7250.05--0.56

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter0.75TH100.05--0.56

฿ 714.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1AH7250.07-0.00.96

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter1TH100.07-0.00.96

฿ 714.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.5AH7250.11-0.00.96

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter1.5TH100.11-0.00.96

฿ 714.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter2AH7250.14--0.96

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter2TH100.14--0.96

฿ 714.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.25AH7250.09-0.00.96

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter1.25TH100.099.5250.00.96

฿ 714.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.75AH7250.12-0.00.96

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter1.75TH100.12-0.00.96

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter1AH7250.076.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter1.5AH7250.116.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter2AH7250.146.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter1.25AH7250.096.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter1.75AH7250.126.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter0.5AH7250.046.351.20.511

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter0.5AH7250.046.351.20.511

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter0.5TH100.046.351.20.511

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter0.75AH7250.056.351.20.511

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter0.75AH7250.056.351.20.511

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1AH7250.076.350.70.911

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1AH7250.086.350.70.911

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedMinor Diameter1T313V0.076.350.70.911

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter1TH100.076.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.5AH7250.116.350.70.911

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.5AH7250.126.350.70.911

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedMinor Diameter1.5T313V0.116.350.70.911

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter1.5TH100.116.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter2AH7250.146.350.70.911

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter2AH7250.146.350.70.911

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedMinor Diameter2T313V0.146.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.25AH7250.096.350.70.911

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.25AH7250.16.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.75AH7250.126.350.70.911

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.75AH7250.126.350.70.911

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedMinor Diameter1.75T313V0.126.350.70.911

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMajor Diameter2AH7250.259.5251.21.616

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter0.5AH7250.069.5251.20.516

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMajor Diameter0.5TH100.069.5251.20.516

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter0.75AH7250.099.5251.20.516

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter0.75AH7250.089.5250.60.616

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedMajor Diameter0.75T313V0.099.5251.20.516

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMajor Diameter0.75TH100.099.5251.20.516

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter1AH7250.139.5250.70.916

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter1AH7250.119.5250.70.716

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight HandedMajor Diameter1T313V0.139.5250.70.916

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter1TH100.139.5250.70.916

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter1.5AH7250.199.5250.70.916

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter1.5AH7250.199.5250.8116

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight HandedMajor Diameter1.5T313V0.199.5250.70.916

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMajor Diameter1.5TH100.199.5250.70.916

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter2AH7250.259.5251.21.616

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter2AH7250.249.52511.316

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight HandedMajor Diameter2T313V0.259.5251.21.616

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMajor Diameter2TH100.259.5251.21.616

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter2.5AH7250.319.5251.21.616

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter2.5AH7250.39.5251.11.516

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedMajor Diameter2.5T313V0.319.5251.21.616

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMajor Diameter2.5TH100.319.5251.21.616

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter3AH7250.389.5251.21.616

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter3AH7250.389.5251.21.616

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedMajor Diameter3T313V0.389.5251.21.616

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMajor Diameter3TH100.389.5251.21.616

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter1.25AH7250.169.5250.70.916

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter1.25AH7250.149.5250.80.916

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight HandedMajor Diameter1.25T313V0.169.5250.70.916

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter1.75AH7250.229.5251.21.616

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter1.75AH7250.29.5250.91.216

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight HandedMajor Diameter1.75T313V0.229.5251.21.616

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter1AH7250.079.5250.70.916

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter1.5AH7250.119.5250.70.916

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter2AH7250.149.5251.21.616

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter3AH7250.219.5251.21.616

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMinor Diameter1.25AH7250.099.5250.70.916

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter0.5AH7250.049.5251.20.516

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter0.75AH7250.059.5251.20.516

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1AH7250.079.5250.70.916

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1AH7250.059.5250.60.716

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedMinor Diameter1T313V0.079.5250.70.916

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter1TH100.079.5250.70.916

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.5AH7250.119.5250.70.916

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter1.5AH7250.089.5250.8116

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight HandedMinor Diameter1.5T313V0.119.5250.70.916

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter1.5TH100.119.5250.70.916

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter2AH7250.149.5251.21.616

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter2AH7250.129.52511.316

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronRight HandedMinor Diameter2T313V0.149.5251.21.616

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedMinor Diameter2TH100.149.5251.21.616

Loading...

 

Basic Information

Shape Others Application Tapping Available corners 3
Thread Model ISO Meter 60° No. of Units Ordered(Pcs) 5 Pieces 1 Case Contains 5 Pcs