1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Insert for 60° Screw (Part Number)

TGY TURNING TOOLS

Insert for 60° Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threading Insert For 60° Thread

Part Number
16ELG60-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Selfishly Outer Diameter/Inner Diameter Number of Threads Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Insert Size

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) 3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedMajor Diameter14 to 81.75~3AH7250.229.5251.20.516

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Thread Model ISO Meter 60°
No. of Units Ordered(Pcs) 5 Pieces 1 Case Contains 5 Pcs

Please check the type/dimensions/specifications of the part 16ELG60-AH725 in the Insert for 60° Screw series.

Products with similar specification

Part Number
11IRA60-AH725
11IRA60-B-AH725
11IRA60-T313V
16ELG60-T313V
16ERA60-AH725
16ERA60-B-AH725
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAvailable corners work material Selfishly Outer Diameter/Inner Diameter Number of Threads Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Insert Size

฿ 848.00

5 Piece(s) 15 Day(s) 3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter48~160.5–1.5AH7250.046.350.70.911

฿ 499.00

5 Piece(s) 19 Day(s) 3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter48~160.5–1.5AH7250.046.350.70.911

฿ 1,074.00

5 Piece(s) 19 Day(s) 3Steel / Stainless Steel / Cast IronRight HandedMinor Diameter48~160.5–1.5T313V0.046.350.70.911

฿ 1,074.00

5 Piece(s) 19 Day(s) 3Steel / Stainless Steel / Cast IronLeft HandedMajor Diameter14 to 81.75~3T313V0.229.5251.20.516

฿ 848.00

5 Piece(s) 19 Day(s) 3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter48~160.5–1.5AH7250.069.5250.70.916

฿ 499.00

5 Piece(s) 15 Day(s) 3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter48~160.5–1.5AH7250.059.5250.80.916