(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threading Insert For 60° Thread
Part Number |
---|
16ERAG60-AH725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Selfishly | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Insert Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 848.00 | TGY TURNING TOOLS | 5 Piece(s) | 15 Day(s) | 3 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Major Diameter | 48~8 | 0.5~3.0 | AH725 | 0.06 | 9.525 | 1.2 | 1.6 | 16 |
Loading...
Shape | Others | Application | Tapping | Thread Model | ISO Meter 60° |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 5 | Pieces | 1 Case Contains 5 Pcs |
Please check the type/dimensions/specifications of the part 16ERAG60-AH725 in the Insert for 60° Screw series.
Part Number |
---|
11IRA60-AH725 |
11IRA60-B-AH725 |
11IRA60-T313V |
16ERAG60-B-AH725 |
16ERAG60-T313V |
16ERG60-AH725 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Available corners | work material | Selfishly | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Insert Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 848.00 | 5 Piece(s) | 15 Day(s) | 3 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Minor Diameter | 48~16 | 0.5–1.5 | AH725 | 0.04 | 6.35 | 0.7 | 0.9 | 11 | ||
฿ 499.00 | 5 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Minor Diameter | 48~16 | 0.5–1.5 | AH725 | 0.04 | 6.35 | 0.7 | 0.9 | 11 | ||
฿ 1,074.00 | 5 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel / Cast Iron | Right Handed | Minor Diameter | 48~16 | 0.5–1.5 | T313V | 0.04 | 6.35 | 0.7 | 0.9 | 11 | ||
฿ 499.00 | 5 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Major Diameter | 48~8 | 0.5~3.0 | AH725 | 0.06 | 9.525 | 1.2 | 1.7 | 16 | ||
฿ 1,074.00 | 5 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel / Cast Iron | Right Handed | Major Diameter | 48~8 | 0.5~3.0 | T313V | 0.06 | 9.525 | 1.2 | 1.6 | 16 | ||
฿ 848.00 | 5 Piece(s) | 19 Day(s) | 3 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Major Diameter | 14 to 8 | 1.75~3 | AH725 | 0.22 | 9.525 | 1.2 | 1.6 | 16 |
How can we improve?
How can we improve?