1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for 55° Screw

Insert for 55° Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threading Insert For 55° Thread

 
Part Number
6IRA55-AH725
6IRA55-TH10
11IRA55-AH725
11IRA55-T313V
11IRA55-TH10
16ERA55-AH725
16ERA55-T313V
16ERA55-TH10
16ERAG55-AH725
16ERAG55-B-AH725
16ERG55-AH725
16ERG55-B-AH725
16ERG55-T313V
16ERG55-TH10
16IRA55-AH725
16IRA55-T313V
16IRA55-TH10
16IRAG55-AH725
16IRAG55-B-AH725
16IRG55-AH725
16IRG55-B-AH725
16IRG55-T313V
16IRG55-TH10
22ERN55-AH725
22ERN55-T313V
22ERN55-TH10
22IRN55-AH725
22IRN55-T313V
22IRN55-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Application Available corners work material Outer Diameter/Inner Diameter Thread Model Number of Threads Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Pitch Insert Size No. of Units Ordered
(Pcs)
Pieces

฿ 714.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy--48~16-AH7250.07--0.90.5–1.56--

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material--48~16-TH100.07--0.90.5–1.56--

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy--48~16-AH7250.076.350.70.90.5–1.511--

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron--48~16-T313V0.076.350.70.90.5–1.511--

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material--48~16-TH100.076.350.70.90.5–1.511--

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy--48~16-AH7250.079.5250.70.90.5–1.516--

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron--48~16-T313V0.079.5250.70.90.5–1.516--

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material--48~16-TH100.079.5250.70.90.5–1.516--

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy--48~8-AH7250.079.5251.21.70.5~3.016--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterWit 55°48~80.5~3.0AH7250.069.5251.21.7-1651 Case Contains 5 Pcs

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy--14 to 8-AH7250.259.5250.251.61.75~3.016--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterWit 55°14 to 81.75~3AH7250.239.5251.21.7-1651 Case Contains 5 Pcs

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron--14 to 8-T313V0.259.5251.21.61.75~3.016--

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material--14 to 8-TH100.259.5251.21.61.75~3.016--

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy--48~16-AH7250.079.5250.90.90.5–1.516--

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron--48~16-T313V0.079.5250.70.90.5–1.516--

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material--48~16-TH100.079.5250.90.90.5–1.516--

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy--48~16-AH7250.079.5250.70.90.5–1.516--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterWit 55°48~80.5~3.0AH7250.079.5251.21.7-1651 Case Contains 5 Pcs

฿ 848.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy--14 to 8-AH7250.259.5251.21.71.75~3.016--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterWit 55°14 to 81.75~3AH7250.229.5251.21.7-1651 Case Contains 5 Pcs

฿ 1,074.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron--14 to 8-T313V0.259.5251.21.71.75~3.016--

฿ 829.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material--14 to 8-TH100.259.5251.21.71.75~3.016--

฿ 1,405.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ------7~5-AH7250.512.71.72.50.5~3.022--

฿ 1,603.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron--7~5-T313V0.512.71.72.50.5~3.022--

฿ 1,232.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material--7~5-TH100.512.71.72.50.5~3.022--

฿ 1,405.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy--7~5-AH7250.512.71.72.50.5~3.022--

฿ 1,603.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Steel / Stainless Steel / Cast Iron--7~5-T313V0.512.71.72.50.5~3.022--

฿ 1,232.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material--7~5-TH100.512.71.72.50.5~3.022--

Loading...

  1. 1

Basic Information

Selfishly Right Handed