(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threading Insert For 55° Whitworth Screw
Part Number |
---|
11IR14W-T313V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Application | Available corners | work material | Selfishly | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,169.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron | Right Handed | - | 14 | - | T313V | 0.23 | 6.35 | 0.7 | 0.9 | (1.814) | 11 | - | - |
Loading...
Thread Model | Wit 55° |
---|
Please check the type/dimensions/specifications of the part 11IR14W-T313V in the Insert for 55° Whitworth Screw series.
Part Number |
---|
11IR14W-AH725 |
11IR14W-TH10 |
11IR19W-T313V |
11IR19W-TH10 |
16EL14W-AH725 |
16ER10W-AH725 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Application | Available corners | work material | Selfishly | Outer Diameter/Inner Diameter | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 925.00 | 5 Piece(s) | 19 Day(s) | - | - | - | - | Right Handed | - | 14 | - | AH725 | 0.23 | 6.35 | 0.7 | 0.9 | (1.814) | 11 | - | - | ||
฿ 902.00 | 5 Piece(s) | 40 Day(s) | - | - | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | - | 14 | - | TH10 | 0.23 | 6.35 | 0.7 | 0.9 | (1.814) | 11 | - | - | ||
฿ 1,169.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Steel / Stainless Steel / Cast Iron | Right Handed | - | 19 | - | T313V | 0.17 | 6.35 | 0.7 | 0.9 | (1.337) | 11 | - | - | ||
฿ 902.00 | 5 Piece(s) | 19 Day(s) | - | - | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | - | 19 | - | TH10 | 0.17 | 6.35 | 0.7 | 0.9 | (1.337) | 11 | - | - | ||
฿ 925.00 | 5 Piece(s) | 19 Day(s) | - | - | - | - | Left Handed | - | 14 | - | AH725 | - | 9.525 | 1.2 | 1.6 | (1.814) | 16 | - | - | ||
฿ 925.00 | 5 Piece(s) | 19 Day(s) | - | - | - | - | Right Handed | - | 10 | - | AH725 | 0.32 | 9.525 | 1.2 | 1.6 | (2.54) | 16 | - | - |
How can we improve?
How can we improve?