1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert for 55° Whitworth Screw

Insert for 55° Whitworth Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threading Insert For 55° Whitworth Screw

Part Number
6IR19W-AH725
6IR19W-TH10
11IR14W-AH725
11IR14W-T313V
11IR14W-TH10
11IR19W-T313V
11IR19W-TH10
16EL14W-AH725
16ER8W-AH725
16ER8W-T313V
16ER9W-AH725
16ER10W-AH725
16ER10W-T313V
16ER11W-AH725
16ER11W-B-AH725
16ER11W-T313V
16ER11W-TH10
16ER12W-AH725
16ER12W-T313V
16ER14W-AH725
16ER14W-B-AH725
16ER14W-T313V
16ER14W-TH10
16ER16W-AH725
16ER16W-B-AH725
16ER16W-T313V
16ER18W-AH725
16ER19W-AH725
16ER19W-B-AH725
16ER19W-T313V
16ER20W-AH725
16ER28W-T313V
16IR8W-AH725
16IR8W-T313V
16IR9W-AH725
16IR10W-AH725
16IR10W-T313V
16IR11W-AH725
16IR11W-B-AH725
16IR11W-T313V
16IR11W-TH10
16IR12W-AH725
16IR12W-T313V
16IR14W-AH725
16IR14W-B-AH725
16IR14W-T313V
16IR14W-TH10
16IR16W-AH725
16IR16W-B-AH725
16IR16W-T313V
16IR18W-AH725
16IR19W-AH725
16IR20W-AH725
16IR26W-AH725
22ER5W-AH725
22ER6W-AH725
22ER7W-AH725
22IR5W-AH725
22IR6W-AH725
22IR7W-AH725
TTL42W-005-NS9530
TTR42W-005-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Application Available corners work material Selfishly Outer Diameter/Inner Diameter Number of Threads Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Pitch Insert Size No. of Units Ordered
(Pcs)
Pieces

฿ 714.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-19-AH7250.17--0.9(1.337)6--

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight Handed-19-TH100.17--0.9(1.337)6--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-14-AH7250.236.350.70.9(1.814)11--

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-14-T313V0.236.350.70.9(1.814)11--

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight Handed-14-TH100.236.350.70.9(1.814)11--

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-19-T313V0.176.350.70.9(1.337)11--

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight Handed-19-TH100.176.350.70.9(1.337)11--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Left Handed-14-AH725-9.5251.21.6(1.814)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-8-AH7250.49.5251.21.6(3.175)16--

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-8-T313V0.49.5251.21.6(3.175)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ----Right Handed-9-AH7250.359.5251.21.6(2.822)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-10-AH7250.329.5251.21.6(2.54)16--

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-10-T313V0.329.5251.21.6(2.54)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-11-AH7250.299.5251.21.6(2.309)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter11(2.309)AH7250.319.5251.11.5-1651 Case Contains 5 Pcs

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-11-T313V0.299.5251.21.6(2.309)16--

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight Handed-11-TH100.299.5251.21.6(2.309)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-12-AH7250.279.5251.21.6(2.117)16--

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-12-T313V0.279.5251.21.6(2.117)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-14-AH7250.239.5251.21.6(1.814)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter14(1.814)AH7250.249.52511.2-1651 Case Contains 5 Pcs

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-14-T313V0.239.5251.21.6(1.814)16--

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight Handed-14-TH100.239.5251.21.6(1.814)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-16-AH7250.29.5250.70.9(1.588)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter16(1.588)AH7250.29.5250.91.1-1651 Case Contains 5 Pcs

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-16-T313V0.29.5250.70.9(1.588)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-18-AH7250.189.5250.70.9(1.411)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-19-AH7250.179.5250.70.9(1.337)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMajor Diameter19(1.337)AH7250.169.5250.81-1651 Case Contains 5 Pcs

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-19-T313V0.179.5250.70.9(1.337)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ----Right Handed-20-AH7250.169.5250.70.9(1.27)16--

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-28-T313V0.119.5250.70.9(0.907)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-8-AH7250.49.5251.21.6(3.175)16--

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-8-T313V0.49.5251.21.6(3.175)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-9-AH7250.359.5251.21.6(2.822)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-10-AH7250.329.5251.21.6(2.54)16--

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-10-T313V0.329.5251.21.6(2.54)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-11-AH7250.299.5251.21.6(2.309)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter11(2.309)AH7250.39.5251.11.5-1651 Case Contains 5 Pcs

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-11-T313V0.299.5251.21.6(2.309)16--

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight Handed-11-TH100.299.5251.21.6(2.309)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-12-AH7250.279.5251.21.6(2.117)16--

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-12-T313V0.279.5251.21.6(2.117)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-14-AH7250.239.5251.21.6(1.814)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter14(1.814)AH7250.239.52511.2-1651 Case Contains 5 Pcs

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-14-T313V0.239.5251.21.6(1.814)16--

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight Handed-14-TH100.239.5251.21.6(1.814)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-16-AH7250.29.5250.70.9(1.588)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) OthersTapping3Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedMinor Diameter16(1.588)AH7250.29.5250.91.1-1651 Case Contains 5 Pcs

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ---Steel / Stainless Steel / Cast IronRight Handed-16-T313V0.29.5250.70.9(1.588)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-18-AH7250.189.5250.70.9(1.411)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ----Right Handed-14-AH7250.179.5250.70.9(1.814)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ----Right Handed-20-AH7250.169.5250.70.9(1.27)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-26-AH7250.129.5250.70.9(0.97)16--

฿ 1,405.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-5-AH7250.6412.71.72.5(5.08)22--

฿ 1,405.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-6-AH7250.5312.71.72.5(4.233)22--

฿ 1,405.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-7-AH7250.4512.71.72.5(3.62922--

฿ 1,405.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-5-AH7250.6412.71.72.5(5.08)22--

฿ 1,405.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ----Right Handed-6-AH7250.5312.71.72.5(4.233)22--

฿ 1,405.00

TGY TURNING TOOLS 5 Piece(s) 20 Day(s) ----Right Handed-7-AH7250.4512.71.72.5(3.629)22--

฿ 1,083.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel----NS9530--------

฿ 1,083.00

TGY TURNING TOOLS 5 Piece(s) 10 Day(s) ---Steel----NS9530--------

Loading...

  1. 1

Basic Information

Thread Model Wit 55°