1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill DoOcto DoQuad Insert, Octagonal Type

TAC Mill DoOcto DoQuad Insert, Octagonal Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 947.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Abundant variety. The secret weapon of cast iron / steel machining. - 2 types of insert can be mounted into the same pocket. - 2 types of clamping methods- Supports a diverse range of machining

 
Part Number
ONHU0705ANPR-W-AH120
SNHU1706ANFN-W-AH120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) No. of Usable Corners Honing Size A
(mm)
Size B
(mm)
Dimension T
(mm)
Dimension rε
(mm)

฿ 947.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) O (Octagonal)8Available17.56.45.8-

฿ 1,086.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) S (Square)4NA17.3116.50.4

Loading...

  1. 1

Basic Information

Clearance Angle N (0°) Work Material Cast Iron Grade Classification Coating
Material Type AH120 Precision H No. of Units Ordered(Pcs) 10