(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For high feed rate machining of steel, stainless steel, cast iron, and high-hardness materials
Shape (First Character in Model Number) | W (Hexagonal) | Clearance Angle | P (11°) | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Grade Classification | Coating | Precision | M | Honing | Available |
No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part WPMT080615ZSR-AH130 in the Ultra High Feeding TAC Flash Mill, Insert T/EXP series.
Part Number |
---|
WPMT05H315ZPR-ML-AH120 |
WPMT05H315ZPR-ML-AH140 |
WPMT05H315ZPR-ML-T3130 |
WPMT080615ZSR-AH140 |
WPMT080615ZSR-MH-AH120 |
WPMT080615ZSR-MH-AH140 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Material Type | Size A (mm) | Size B (mm) | Dimension T (mm) | Dimension rε (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 304.39 | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | AH120 | 5 | 7.94 | 3.5 | 1.5 | ||
฿ 304.39 | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | 5 | 7.94 | 3.5 | 1.5 | ||
฿ 304.39 | 10 Piece(s) | 19 Day(s) | Steel | T3130 | 5 | 7.94 | 3.5 | 1.5 | ||
฿ 493.66 | 10 Piece(s) | 40 Day(s) | Stainless Steel | AH140 | 8 | 12.87 | 6.35 | 1.5 | ||
฿ 493.66 | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | AH120 | 8 | 12.87 | 6.35 | 1.5 | ||
฿ 493.66 | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | 8 | 12.87 | 6.35 | 1.5 |
How can we improve?
How can we improve?