(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For high feed rate machining of steel and aluminum alloy
Part Number |
---|
XXGT06H205EC-MJ-AH730 |
XXGT06H205EP-MJ-AH730 |
XXGT07X305EC-MJ-AH730 |
XXGT07X305EP-MJ-AH730 |
XXGT09X408EC-MJ-AH730 |
XXGT09X408EP-MJ-AH730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size A (mm) | Size B (mm) | Dimension T (mm) | Type | Usable Body |
---|---|---|---|---|---|---|---|---|---|---|
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | 6.2 | 4.9 | 2.5 | Center blade | EXH06R010M10.0-02 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | 6.2 | 5.1 | 2.5 | Peripheral Blade | EXH06R010M10.0-02 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | 7 | 5.9 | 3 | Center blade | EXH07R012M12.0-02 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | 7 | 6.3 | 3 | Peripheral Blade | EXH07R012M12.0-02 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | 8.9 | 7.9 | 4 | Center blade | EXH09R016M16.0-02 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | 8.9 | 8 | 4 | Peripheral Blade | EXH09R016M16.0-02 |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | Others | Work Material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
No. of Usable Corners | 1 | Grade Classification | Coating | Material Type | AH730 |
Precision | G | Honing | Available | Applicable TAC Mill | EXH |
No. of Units Ordered(Pcs) | 10 | Suitable | P Copper M Stainless Steel K Cast Iron |
How can we improve?
How can we improve?