(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single side specifications insert, 1 corner can be used. [Features]·MJ type and AJ type breakers are set. Setting material: AH730, DS1200. ·Insert for Hybrid TAC end mill EPH type for right angle shoulder milling. ·MJ type: General purpose. It balances cutting quality and strength. AJ type: For aluminum machining. [Applications]·For high-precision square shoulder milling.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Grade Classification | Material Type | Honing | Usable Cutter | Corner γε | Size L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 0 | 18 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH18R□□ | 0.2 | 18 | ||
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 0.2 | 18 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH18R□□ | 0.4 | 18 | ||
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 0.4 | 18 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH18R□□ | 0.5 | 18 | ||
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 0.5 | 18 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH18R□□ | 0.8 | 18 | ||
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 0.8 | 18 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH18R□□ | 1 | 18 | ||
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 1 | 18 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH18R□□ | 1.2 | 18 | ||
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 1.2 | 18 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH18R□□ | 1.5 | 18 | ||
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 1.5 | 18 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH18R□□ | 1.6 | 18 | ||
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 1.6 | 18 | ||
฿ 566.83 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH18R□□ | 2 | 18 | ||
฿ 623.67 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH18R□□ | 2 | 18 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 0 | 11 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH11R□□ | 0.2 | 11 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 0.2 | 11 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH11R□□ | 0.4 | 11 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 0.4 | 11 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH11R□□ | 0.5 | 11 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 0.5 | 11 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH11R□□ | 0.8 | 11 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 0.8 | 11 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH11R□□ | 1 | 11 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 1 | 11 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH11R□□ | 1.2 | 11 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 1.2 | 11 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH11R□□ | 1.5 | 11 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 1.5 | 11 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH11R□□ | 1.6 | 11 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 1.6 | 11 | ||
฿ 497.29 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH11R□□ | 2 | 11 | ||
฿ 546.87 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH11R□□ | 2 | 11 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 0 | 13 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH13R□□ | 0.2 | 13 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 0.2 | 13 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH13R□□ | 0.4 | 13 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 0.4 | 13 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH13R□□ | 0.5 | 13 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 0.5 | 13 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH13R□□ | 0.8 | 13 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 0.8 | 13 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH13R□□ | 1 | 13 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 1 | 13 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH13R□□ | 1.2 | 13 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 1.2 | 13 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH13R□□ | 1.5 | 13 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 1.5 | 13 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH13R□□ | 1.6 | 13 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 1.6 | 13 | ||
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | EPH13R□□ | 2 | 13 | ||
฿ 583.76 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | EPH13R□□ | 2 | 13 |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | Others | Precision | G |
---|---|---|---|---|---|
Applicable TAC Mill | EPH11,13,18 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?