(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For roughing and finishing of aluminum alloy
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | Work Material | High-Hardness Material |
---|---|---|---|---|---|
No. of Usable Corners | 4 | Grade Classification | T-DIA | Material Type | DX140 |
Precision | C | Honing | NA | Insert Shape | Figure 3 |
Type | Ordinary Blade | ISO Model Number (Metric) | SECN120308FN-D | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?