(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For roughing, deep cutting depth machining, and shoulder milling of steel and cast iron
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material Type | Size A (mm) | Size B (mm) | Dimension s (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 638.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | AH120 | 16.6 | 9.525 | 3.97 | ||
฿ 638.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | 16.6 | 9.525 | 3.97 | ||
฿ 638.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | T3130 | 16.6 | 9.525 | 3.97 | ||
฿ 543.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | AH120 | 13.1 | 7.94 | 3.18 | ||
฿ 543.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | 13.1 | 7.94 | 3.18 | ||
฿ 543.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | T3130 | 13.1 | 7.94 | 3.18 | ||
฿ 863.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | AH120 | 20.6 | 12.7 | 4.76 | ||
฿ 863.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | 20.6 | 12.7 | 4.76 | ||
฿ 863.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | T3130 | 20.6 | 12.7 | 4.76 |
Loading...
Shape (First Character in Model Number) | A (85° Parallelogram) | Clearance Angle | D (15°) | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Grade Classification | Coating | Precision | M | Honing | Available |
Insert Shape | Fig. 1 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?