1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill Side Cutter, VSNE Insert (Part Number)

TAC Mill Side Cutter, VSNE Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 987.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For grooving in steel, cast iron, and stainless steel

 
Part Number
ENEQ090508TN-T-AH120
ENEQ100508TN-T-AH120
ENEQ130608TN-T-AH120
ENEQ160608TN-T-AH120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize A
(mm)
Size B
(mm)
φd
(mm)
Dimension s
(mm)

฿ 987.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) 9.59.54.85.5

฿ 1,083.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) 10.210.24.85.5

฿ 1,285.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) 12.712.75.96.35

฿ 1,508.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) 1613.55.96.35

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) E (75° Diamond) Clearance Angle N (0°) Work Material Steel / Cast Iron / High-Hardness Material
No. of Usable Corners 2 Grade Classification Coating Material Type AH120
Precision E Honing Available No. of Units Ordered(Pcs) 10