1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill Side Cutter, SVN4000 Insert (Part Number)

TAC Mill Side Cutter, SVN4000 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 693.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For grooving in steel, cast iron, and aluminum alloy

 
Part Number
SNEN12T2ZFN-TH10
SNEN12T2ZTN-UX30
SNEN1233ZFN-TH10
SNEN1233ZTN-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Honing ISO Model Number (Metric)

฿ 693.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous MetalTH10NASNEX12T2ZNFN

฿ 693.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelUX30AvailableSNEX12T2ZNTN

฿ 716.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalTH10NASNEX1233ZNFN

฿ 716.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelUX30AvailableSNEX1233ZNTN

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle N (0°) No. of Usable Corners 4
Grade Classification Carbide Precision E No. of Units Ordered(Pcs) 10