1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill VNS6000I Insert

TAC Mill VNS6000I Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,543.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Old TAC mill tip (for milling).
[Features]
·2-corner usable set grade: T3130 etc.
[Applications]
·Milling insert.

 
Part Number
LNCA64ZTR-T3130
LNCA64ZTR-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrade Classification Material Type

฿ 2,000.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) CoatingT3130

฿ 1,543.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) CarbideUX30

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle N (0°) Work Material Steel
No. of Usable Corners 2 Precision C Honing Available
Applicable TAC Mill VSN60001 (Former product) No. of Units Ordered(Pcs) 10