1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill EMS09 / NMS09 Insert (LNCQ0906N-50L-AH120)

TGY MILLING INSERTS

TAC Mill EMS09 / NMS09 Insert (LNCQ0906N-50L-AH120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For high precision finishing of steel, cast iron, and stainless steel

Part Number
LNCQ0906N-50L-AH120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Dimension T
(mm)
R
(mm)
Dimension s
(mm)

฿ 3,275.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron / High-Hardness MaterialAH1204.763509.525

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle N (0°) No. of Usable Corners 2
Grade Classification Coating Precision C No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part LNCQ0906N-50L-AH120 in the TAC Mill EMS09 / NMS09 Insert series.

Products with similar specification

Part Number
LNCQ0906N-100L-AH120
LNCQ0906N-100L-GH110
LNCQ0906R-50S-AH120
LNCQ0906R-50S-GH110
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Material Type Dimension T
(mm)
R
(mm)
Dimension s
(mm)

฿ 3,275.00

10 Piece(s) 15 Day(s) Stainless Steel / Cast IronAH1204.7631009.525

฿ 3,275.00

10 Piece(s) 40 Day(s) Cast IronGH1104.7631009.525

฿ 3,616.00

10 Piece(s) 40 Day(s) Steel / Cast Iron / High-Hardness MaterialAH1202.3504

฿ 3,616.00

10 Piece(s) 40 Day(s) Cast IronGH1102.3504