1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill TZP12 Insert

TAC Mill TZP12 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For rough wall machining of steel and cast iron

 
Part Number
APMT120416PR-MJ-AH120
APMT120416PR-MJ-T3130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type

฿ 500.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast IronAH120

฿ 500.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelT3130

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle P (11°) No. of Usable Corners 2
Grade Classification Coating Precision M Honing Available
Size A(mm) 12.7 Size B(mm) 13.5 Dimension rε(mm) 1.6
Available Length of Cut(mm) 10 No. of Units Ordered(Pcs) 10 Dimension s(mm) 4.76