(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For high feed rate machining of steel, stainless steel, cast iron, and high-hardness materials
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material Type | Precision |
---|---|---|---|---|---|---|---|---|
฿ 773.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / High-Hardness Material | AH120 | C | ||
฿ 773.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | C | ||
฿ 773.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | T3130 | C | ||
฿ 706.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / High-Hardness Material | AH120 | E | ||
฿ 706.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | E | ||
฿ 706.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | T1115 | E | ||
฿ 706.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | T3130 | E | ||
฿ 605.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / High-Hardness Material | AH120 | N | ||
฿ 605.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | N | ||
฿ 605.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | T1115 | N | ||
฿ 605.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | T3130 | N |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | D (15°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Grade Classification | Coating | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?