1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill TungQuad Insert

TAC Mill TungQuad Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra Multi-Flute Small Diameter Cutter for High-Efficiency Machining

 
Part Number
SDHT050204FN-AJ-TH10
SDMT050204PN-MJ-AH140
SDMT050204PN-MJ-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Dimension T
(mm)

฿ 347.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Non-Ferrous MetalCarbideTH10HNA2.39

฿ 286.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable2.38

฿ 286.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Non-Ferrous MetalCoatingAH725MAvailable2.38

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle D (15°) No. of Usable Corners 4
Size A(mm) 5.09 Usable Cutter TPD05.../EPD05.../ELD05... Dimension rε(mm) 0.4
No. of Units Ordered(Pcs) 10