1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill TUD5600 (Old Product) Insert

TAC Mill TUD5600 (Old Product) Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 706.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
·Insert for TAC Mill
·Honing: Yes
·Accuracy: C (SDCN53HTR), K (SDKN53HTR)

 
Part Number
SDCN53HTR-GH330
SDKN53HTR-GH330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPrecision ISO Model Number (Metric)

฿ 1,403.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) CSDCN1504ZETR

฿ 706.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) KSDKN1504ZETR

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle D (15°) Work Material Steel
No. of Usable Corners 4 Grade Classification Coating Material Type GH330
Honing Available Applicable TAC Mill TUD5600 (Former product) No. of Units Ordered(Pcs) 10