(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Shoulder Grinding of Cast Iron / Steel
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape | ISO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 987.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | Carbide | TH10 | C | NA | Fig. 1 | TPCN2204PPFR | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | Steel | Cermet | N308 | C | Available | Fig. 1 | TPCN2204PPTR | ||
฿ 987.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | C | Available | Fig. 1 | TPCN2204PPTR | ||
฿ 987.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | Carbide | UX30 | C | Available | Fig. 1 | TPCN2204PPTR | ||
฿ 480.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | E | Available | Fig. 1 | TPEN2204PPTR-16 | ||
฿ 624.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | E | Available | Fig. 1 | TPEN2204PPTR | ||
฿ 440.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Cast Iron | Carbide | TH10 | K | NA | Fig. 1 | TPKN2204PPFL | ||
฿ 440.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | Carbide | TH10 | K | NA | Fig. 1 | TPKN2204PPFR | ||
฿ 567.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | AH120 | K | Available | Fig. 1 | TPKN2204PPTR | ||
฿ 567.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH130 | K | Available | Fig. 1 | TPKN2204PPTR | ||
฿ 567.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | K | Available | Fig. 1 | TPKN2204PPTR | ||
฿ 567.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Coating | GH330 | K | Available | Fig. 1 | TPKN2204PPTR | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | Steel | Cermet | N308 | K | Available | Fig. 1 | TPKN2204PPTR | ||
฿ 440.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | K | Available | Fig. 1 | TPKN2204PPTR | ||
฿ 567.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | Coating | T1115 | K | Available | Fig. 1 | TPKN2204PPTR | ||
฿ 567.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | K | Available | Fig. 1 | TPKN2204PPTR | ||
฿ 440.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | Carbide | UX30 | K | Available | Fig. 1 | TPKN2204PPTR | ||
฿ 624.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Coating | GH330 | K | Available | Figure 2 | TPKR2204PDSR-MJ | ||
฿ 624.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | K | Available | Figure 2 | TPKR2204PDSR-MJ |
Loading...
Shape (First Character in Model Number) | T (Triangular) | Clearance Angle | P (11°) | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Type | Ordinary Blade | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?