(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Light alloys for square shoulder milling (light to medium cutting) / deep cutting type for difficult-to-cut materials, insert for TSE/ESE4000 A.
Part Number |
---|
TECN43ZTR-UX30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Grade Classification | Material Type | Precision | Honing | Insert Shape | ISO Model Number (Metric) | Cutting Edge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 995.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | 3 | Carbide | UX30 | C | Available | Fig. 1 | TECN2204PETR | Figure B |
Loading...
Shape (First Character in Model Number) | T (Triangular) | Clearance Angle | E (20°) | No. of Units Ordered(Pcs) | 10 |
---|
Please check the type/dimensions/specifications of the part TECN43ZTR-UX30 in the TAC Mill TSE/ESE4000A Insert series.
Part Number |
---|
TECN43ZFR-TH10 |
TECN43ZTR-N308 |
TECN43ZTR-NS740 |
TEEN43ZFR-TH10 |
TEEN43ZTR-AH120 |
TEEN43ZTR-AH130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Grade Classification | Material Type | Precision | Honing | Insert Shape | ISO Model Number (Metric) | Cutting Edge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 995.00 | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | 3 | Carbide | TH10 | C | NA | Fig. 1 | TECN2204PEFR | Figure A | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 3 | Cermet | N308 | C | Available | Fig. 1 | TECN2204PETR | Figure B | ||
฿ 995.00 | 10 Piece(s) | 15 Day(s) | Steel | 3 | Cermet | NS740 | C | Available | Fig. 1 | TECN2204PETR | Figure B | ||
฿ 480.00 | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | 3 | Carbide | TH10 | C | NA | Fig. 1 | TEEN42204PEFR | Figure A | ||
฿ 624.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | 3 | Coating | AH120 | E | Available | Fig. 1 | TEEN2204PETR | Figure B | ||
฿ 624.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | 3 | Coating | AH130 | E | Available | Fig. 1 | TEEN2204PETR | Figure B |
How can we improve?
How can we improve?