1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill TRD6000/ERD6000A Insert (Part Number)

TAC Mill TRD6000/ERD6000A Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For high feed rate machining of steel, cast iron, and high-hardness materials

 
Part Number
RDCA2004TN-UX30
RDCN2004TN-UX30
RDKN2004FN-TH10
RDKN2004TN-AH120
RDKN2004TN-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Applicable TAC Mill ISO Model Number (Metric)

฿ 1,469.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / Non-Ferrous MetalCarbideUX30CAvailableERD6000A TRD6000RDCA2004M0TN

฿ 1,469.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / High-Hardness MaterialCarbideUX30CAvailable--

฿ 825.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Non-Ferrous MetalCarbideTH10KNA--

฿ 999.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / High-Hardness MaterialCoatingAH120KAvailable--

฿ 825.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / High-Hardness MaterialCarbideUX30KAvailable--

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle D (15°) No. of Usable Corners Others
No. of Units Ordered(Pcs) 10