1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill TPN6400I Insert

TGY MILLING INSERTS

TAC Mill TPN6400I Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,096.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
·Insert for TAC Mill
·Accuracy: K
·Honing: Yes

 
Part Number
TNKF64ZTR-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,096.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle N (0°) Work Material Steel
No. of Usable Corners 3 Grade Classification Carbide Material Type UX30
Precision K Honing Available Applicable TAC Mill TPN6400I (obsolete)
ISO Model Number (Metric) TNKF3306ACTR No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part TNKF64ZTR-UX30 in the TAC Mill TPN6400I Insert series.