(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For general and deep cutting depth machining of steel, stainless steel, cast iron, and non-ferrous metals
Part Number |
---|
SEEN1504AGTN-UX30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape | Flute Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 619.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Carbide | UX30 | E | Available | Figure 2 | Conventional Type Insert |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part SEEN1504AGTN-UX30 in the TAC Mill TME5400 Insert series.
Part Number |
---|
SEEN1504AGTN-NS740 |
SEKN1504AGFN-TH10 |
SEKN1504AGTN-AH120 |
SEKN1504AGTN-AH140 |
SEKN1504AGTN-GH330 |
SEKN1504AGTN-NS740 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape | Flute Shape |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 619.00 | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | E | Available | Figure 2 | Conventional Type Insert | ||
฿ 564.00 | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal | Carbide | TH10 | K | NA | Fig. 1 | Conventional Type Insert | ||
฿ 729.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | AH120 | K | Available | Fig. 1 | Conventional Type Insert | ||
฿ 729.00 | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | K | Available | Fig. 1 | Conventional Type Insert | ||
฿ 729.00 | 10 Piece(s) | 19 Day(s) | Steel | Coating | GH330 | K | Available | Fig. 1 | Conventional Type Insert | ||
฿ 564.00 | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | K | Available | Fig. 1 | Conventional Type Insert |
How can we improve?
How can we improve?