(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert general-purpose deep cutting type for face milling (medium to heavy cutting), and TMD5400RI.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape | ISO Model Number (Metric) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | Steel | Cermet | N308 | C | Available | Fig. 1 | SDCN1504AETN | 10 | ||
฿ 1,086.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | C | Available | Fig. 1 | SDCN1504AETN | 10 | ||
฿ 602.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | Carbide | TH10 | E | NA | Fig. 1 | SDEN1504AEFN | 10 | ||
฿ 773.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | E | Available | Figure 2 | SDEN1504AETN-20 | 10 | ||
฿ 773.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | GH330 | E | Available | Fig. 1 | SDEN1504AETN | 10 | ||
฿ 602.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | E | Available | Fig. 1 | SDEN1504AETN | 10 | ||
฿ 602.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Carbide | UX30 | E | Available | Fig. 1 | SDEN1504AETN | 10 | ||
฿ 602.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | E | Available | Figure 5 | SDEN1504AETNCR | 10 | ||
฿ 545.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | Carbide | TH10 | K | NA | Fig. 1 | SDKN1504AEFN | 10 | ||
฿ 706.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | K | Available | Figure 3 | SDKN1504AETN-16 | 10 | ||
฿ 706.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | AH120 | K | Available | Fig. 1 | SDKN1504AETN | 10 | ||
฿ 706.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | AH130 | K | Available | Fig. 1 | SDKN1504AETN | 10 | ||
฿ 706.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | K | Available | Fig. 1 | SDKN1504AETN | 10 | ||
฿ 706.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | GH330 | K | Available | Fig. 1 | SDKN1504AETN | 10 | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | Steel | Cermet | N308 | K | Available | - | - | - | ||
฿ 545.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | K | Available | Fig. 1 | SDKN1504AETN | 10 | ||
฿ 545.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Carbide | UX30 | K | Available | Fig. 1 | SDKN1504AETN | 10 | ||
฿ 545.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | K | Available | Figure 6 | SDKN1504AETNCR | 10 | ||
฿ 773.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Coating | GH330 | K | Available | Figure 4 | SDKR1504AESR-MJ | 10 | ||
฿ 773.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | K | Available | Figure 4 | SDKR1504AESR-MJ | 10 |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | D (15°) | No. of Usable Corners | 4 |
---|
How can we improve?
How can we improve?