1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill TMD4100I Insert

TAC Mill TMD4100I Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 293.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert low resistance general-purpose type for face milling (light to medium cutting), and TMD4100I.

 
Part Number
SDEN42EFTR24-NS740
SDEN42EFTR24-UX30
SDKN42EFFR-TH10
SDKN42EFTR-NS740
SDKN42EFTR-T3130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing ISO Model Number (Metric)

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCermetNS740EAvailable-

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCarbideUX30EAvailable-

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Non-Ferrous MetalCarbideTH10KNASDKN1203EFFR

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCermetNS740KAvailableSDKN1203EFTR

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingT3130KAvailableSDKN1203EFTR

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle D (15°) No. of Usable Corners 4
Applicable TAC Mill TMD4100I (Former product) No. of Units Ordered(Pcs) 10