1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill THF4400IA Insert

TAC Mill THF4400IA Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 525.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For general machining of aluminum alloy and non-ferrous metals

 
Part Number
SFCN42ZFN-DIA-DX140
SFCN42ZFN-TH10
SFEN42ZFN-TH10
WFCN42ZFR-DIA-DX140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrade Classification Material Type Precision Insert Shape ISO Model Number (Metric)

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote T-DIADX140CFigure 2SFCN1203AFFN-D

฿ 699.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) CarbideTH10CFig. 1SFCN1203AFFN

฿ 525.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) CarbideTH10EFig. 1SFEN1203AFFN

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote -----

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle F (25°) Work Material Non-Ferrous Metal
No. of Usable Corners 4 Honing NA Type Ordinary Blade
No. of Units Ordered(Pcs) 10