(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Deep Cutting of Cast Iron / Steel
Part Number |
---|
SPCN53SFR-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape | ISO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,086.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | Carbide | TH10 | C | NA | Fig. 1 | SPCN1504EDFR |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | P (11°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part SPCN53SFR-TH10 in the TAC Mill TGP5100IA Insert series.
Part Number |
---|
SPCN53STR-N308 |
SPCN53STR-UX30 |
SPKN53SFR-TH10 |
SPKN53STL-UX30 |
SPKN53STR-GH330 |
SPKN53STR-NS740 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape | ISO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | Cermet | N308 | C | Available | Fig. 1 | SPCN1504EDTR | ||
฿ 1,086.00 | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | Carbide | UX30 | C | Available | Fig. 1 | SPCN1504EDTR | ||
฿ 564.00 | 10 Piece(s) | 40 Day(s) | Cast Iron | Carbide | TH10 | K | Available | Fig. 1 | SPKN1504EDFR | ||
฿ 564.00 | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Carbide | UX30 | K | Available | Fig. 1 | SPKN1504EDTL | ||
฿ 729.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Coating | GH330 | K | Available | Fig. 1 | SPKN1504EDTR | ||
฿ 564.00 | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | K | Available | Fig. 1 | SPKN1504EDTR |
How can we improve?
How can we improve?