(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For General-Purpose Machining of Cast Iron / Steel
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | ISO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 744.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Cast Iron | Carbide | TH10 | A | NA | SPAN1203ZPFR | ||
฿ 679.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Cast Iron | Carbide | TH10 | C | NA | SPCN1203ZPFL | ||
฿ 679.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | Carbide | TH10 | C | NA | SPCN1203ZPFR | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | Steel | Cermet | N308 | C | Available | SPCN1203ZPTR | ||
฿ 679.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | C | Available | SPCN1203ZPTR | ||
฿ 679.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | - | - | - | - | ||
฿ 328.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | E | Available | SPEN1203ZPTR | ||
฿ 293.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Cast Iron | Carbide | TH10 | K | NA | SPKN1203ZPFL | ||
฿ 293.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | Carbide | TH10 | K | NA | SPKN1203ZPFR | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | Steel | Cermet | N308 | K | Available | SPKN1203ZPTR | ||
฿ 293.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | K | Available | SPKN1203ZPTR | ||
฿ 383.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | Coating | T1115 | K | Available | SPKN1203ZPTR | ||
฿ 383.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Coating | T3130 | K | Available | SPKN1203ZPTR | ||
฿ 293.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Carbide | UX30 | K | Available | SPKN1203ZPTR | ||
฿ 293.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Cermet | X407 | K | Available | SPKN1203ZPTR | ||
฿ 1,202.37 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | - | - | - |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | P (11°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Insert Shape | Fig. 1 | Type | Ordinary Blade | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?