(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for face milling (light to medium cutting) cast iron machining, and TGP4100RIA/BA.
Part Number |
---|
SPEN423FN-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape | ISO Model Number (Metric) | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 328.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Cast Iron | Carbide | TH10 | E | NA | Figure 2 | SPEN120312FN | (Caution) The "*" mark insert and flat cutting blade insert cannot be used together. Inserts can be used along with the old specification PS series. |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | P (11°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Type | Ordinary Blade | No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part SPEN423FN-TH10 in the TAC Mill TGP4100IA/BA Insert series.
Part Number |
---|
SPCN42STR-N308 |
SPCN42STR-NS740 |
SPCN42STR-UX30 |
SPEN423TN-NS740 |
SPEN423TN-T3130 |
SPEN423TN-UX30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape | ISO Model Number (Metric) | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | Cermet | N308 | C | Available | Fig. 1 | SPCN1203EDTR | - | ||
฿ 679.00 | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | C | Available | Fig. 1 | SPCN1203EDTR | - | ||
฿ 679.00 | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Carbide | UX30 | C | Available | Fig. 1 | SPCN1203EDTR | - | ||
฿ 328.00 | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | E | Available | Figure 2 | SPEN120312TN | (Caution) The "*" mark insert and flat cutting blade insert cannot be used together. Inserts can be used along with the old specification PS series. | ||
฿ 421.00 | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | E | Available | Figure 2 | SPEN120312TN | (Caution) The "*" mark insert and flat cutting blade insert cannot be used together. Inserts can be used along with the old specification PS series. | ||
฿ 328.00 | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Carbide | UX30 | E | Available | Figure 2 | SPEN120312TN | (Caution) The "*" mark insert and flat cutting blade insert cannot be used together. Inserts can be used along with the old specification PS series. |
How can we improve?
How can we improve?