(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For General-Purpose Machining of Cast Iron / Steel
Part Number |
---|
SNKF43ZFN-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Size A (mm) | Size B (mm) | Insert Shape | Applicable TAC Mill | Dimension T (mm) | Dimension rε (mm) | ISO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 428.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | Carbide | TH10 | K | NA | - | - | Figure 3 | - | - | - | SNKF1204ZNFN |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | N (0°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part SNKF43ZFN-TH10 in the TAC Mill TGN4200-A Insert series.
Part Number |
---|
SNCN43ZTN-N308 |
SNCN43ZTN-NS740 |
SNCN43ZTN-UX30 |
SNKF43ZTN-T1115 |
SNKF43ZTN-UX30 |
SNKN43ZTN-FX105 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Size A (mm) | Size B (mm) | Insert Shape | Applicable TAC Mill | Dimension T (mm) | Dimension rε (mm) | ISO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | Cermet | N308 | C | Available | - | - | Fig. 1 | - | - | - | SNCN1204ZNTN | ||
฿ 679.00 | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | C | Available | - | - | Fig. 1 | - | - | - | SNCN1204ZNTN | ||
฿ 679.00 | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Carbide | UX30 | C | Available | - | - | Fig. 1 | - | - | - | SNCN1204ZNTN | ||
฿ 560.00 | 10 Piece(s) | 15 Day(s) | Cast Iron | Coating | T1115 | K | Available | - | - | Figure 3 | - | - | - | SNKF1204ZNTN | ||
฿ 428.00 | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Carbide | UX30 | K | Available | - | - | Figure 3 | - | - | - | SNKF1204ZNTN | ||
฿ 619.00 | 10 Piece(s) | 19 Day(s) | Cast Iron | Ceramic | FX105 | K | Available | - | - | Fig. 1 | - | - | - | SNKN1204ZNTN |
How can we improve?
How can we improve?