1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TAC Mill TFD4400/TFP4000IA Insert

TAC Mill TFD4400/TFP4000IA Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For general and finish machining of steel, stainless steel, cast iron, and non-ferrous metals

 
Part Number
SPHA431FNW-N308
SPHA431FNW-TH10
SPHA435FNW-N308
SPHA435FNW-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Insert Shape Type ISO Model Number (Metric)

฿ 999,999,999.00

TGY MILLING INSERTS 10 Piece(s) Quote SteelCermetN308Figure 10Finish bladeSPHB120404FN-W

฿ 1,285.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast IronCarbideTH10Figure 10Finish bladeSPHB120404FN-W

฿ 999,999,999.00

TGY MILLING INSERTS 10 Piece(s) Quote Steel / Stainless SteelCermetN308--SPHB120420FN-W

฿ 1,285.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous MetalCarbideTH10--SPHB120420FN-W

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle P (11°) No. of Usable Corners 4
Precision H Honing NA No. of Units Ordered(Pcs) 10