(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for multi-function counter boring tools and TCB, that achieves high-efficiency machining.
Part Number |
---|
SPMM322ERD-T313W |
SPMM432ERD-T313W |
SPMP042ERD-T313W |
SPMP831DS-T313W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size A (mm) | Dimension rε (mm) | Dimension s (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | 9.525 | 0.8 | 3.18 | |||
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | 12.7 | 0.8 | 4.76 | |||
฿ 6,005.00 | TGY MILLING INSERTS | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 7.938 | 0.8 | 3.18 | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | 6.35 | 0.4 | 2.38 |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | P (11°) | Work Material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
No. of Usable Corners | 4 | Grade Classification | Coating | Material Type | T313W |
Precision | M | Use | For Steel, Cast Iron | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?