(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for face milling and TAD/EAD (compatible with compact machining centers).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Applicable TAC Mill |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 699.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | Carbide | TH10 | G | NA | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 500.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | G | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 500.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH330 | G | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 415.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Cermet | NS740 | G | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 699.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | Carbide | TH10 | G | NA | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 500.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | G | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 500.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH330 | G | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 415.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Cermet | NS740 | G | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | M | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH140 | M | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH330 | M | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | GH330 | M | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | T3130 | M | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | M | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH330 | M | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | M | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 356.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Cermet | NS740 | M | Available | TAD12 TAD12B EAD12 EAD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | M | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH330 | M | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | M | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | M | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH140 | M | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH330 | M | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | GH330 | M | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | T3130 | M | Available | TPD12 TPD12B EPD12 EPD12B (Former product) | ||
฿ 356.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Cermet | NS740 | M | Available | TPD12 TPD12B EPD12 EPD12B (Former product) |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | D (15°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?