(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For face milling of difficult-to-machine and high-hardness materials
Part Number |
---|
RFEN2004M0TN-GH330 |
RFEN2004M0TN-KS20 |
RFEN2004M0TN-UX30 |
RFEN2004ZFTN-AH120 |
RFEN2004ZFTN-GH330 |
RFEN2004ZFTN-KS20 |
RFEN2004ZFTN-UX30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Insert Shape |
---|---|---|---|---|---|---|---|---|---|
฿ 1,357.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | GH330 | Figure 2 | ||
฿ 1,044.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Difficult-To-Cut Materials / High-Hardness Material | Carbide | KS20 | Figure 2 | ||
฿ 1,044.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Stainless Steel | Carbide | UX30 | Figure 2 | ||
฿ 1,357.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH120 | Fig. 1 | ||
฿ 1,357.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | GH330 | Fig. 1 | ||
฿ 1,044.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Difficult-To-Cut Materials / High-Hardness Material | Carbide | KS20 | Fig. 1 | ||
฿ 932.67 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Carbide | UX30 | Fig. 1 |
Loading...
Shape (First Character in Model Number) | R (Round) | Clearance Angle | F (25°) | No. of Usable Corners | Others |
---|---|---|---|---|---|
Precision | E | Honing | Available | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?